Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0402FL (1005) Series

Wirewound Ferrite Beads

RoHS compliant halogen free
Our 0402FL Series of wirewound ferrite beads feature a low profile of 0.55 mm, which is 10% lower than competitive inductors. These were developed for cellular applications for use either as filter elements, as one-pole filters, or as RF chokes in the cellular bands. They are also great for eliminating high-frequency noise in power supplies.
  • Higher performance than other surface mount ferrite beads in the market
  • High impedance across a wide bandwidth
  • Ferrite construction and heavy gauge wire for high current handling
  • Maximum height reduced to 0.55 mm – 10% lower profile than competitive products
  • Extremely low DCR for high current applications – as low as 0.065 Ohms
  • Eliminates high-frequency noise in power supplies or RF signal isolation applications

Buy Now:
Count Unit price
1 $1.12
200 $0.86
500 $0.65
1000 $0.46
2000 $0.35
4000 $0.28

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±5%)
Impedance typ (Ω) SRF typ (MHz) 3 DCR max (Ω) 4 Irms (mA)
100 MHz 900 MHz at 25°C 5 at 85°C 6 at 125°C 7
0402FL-200XJR_ 20 11.7 95.0 2950 0.065 1300 900 680
0402FL-360XJR_ 36 22.4 185 2250 0.085 1050 900 550
0402FL-560XJR_ 56 32.5 285 1900 0.110 900 820 470
0402FL-770XJR_ 77 43.4 380 1800 0.125 850 770 440
0402FL-101XJR_ 100 58.0 525 1575 0.145 820 750 430
0402FL-121XJR_ 120 70.3 650 1950 0.165 810 740 420
0402FL-151XJR_ 150 84.8 770 1300 0.180 730 670 380
0402FL-161XJR_ 160 93.4 900 1850 0.235 630 580 330
0402FL-181XJR_ 180 102 990 1800 0.200 690 630 360
0402FL-221XJR_ 220 126 1280 1120 0.290 580 530 300
0402FL-271XJR_ 270 155 1825 975 0.300 560 510 290
0402FL-331XJR_ 330 188 2330 875 0.475 400 370 210
0402FL-391XJR_ 390 225 3150 820 0.560 360 330 190
0402FL-421XJR_ 420 243 3325 800 0.570 360 330 190
0402FL-471XJR_ 470 286 4460 750 0.800 330 300 170
0402FL-561XJR_ 560 327 5025 700 0.970 290 260 150
Notes
  1. When ordering, please specify packaging code: e.g. 0402FL-561XJRW
  2. Inductance measured at 7.9 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
  3. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  4. DCR measured on Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  5. Irms: Current that causes a 40°C temperature rise at 25°C. This information is for reference only and does not represent absolute maximum ratings. Because of their open construction, these parts will not saturate.
  6. Maximum current that can be applied at 85°C.
  7. Maximum current that can be applied at 125°C.

Termination:

  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit.

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 7″ machine-ready reel. EIA-481 punched paper tape (10000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Frequency

Impedance vs. Frequency

Physical characteristics

0402fld.gif
 
A max B max C max D E F G H
0.044 0.028 0.022 0.022 0.007 0.014 0.025 0.026 inches
1,11 0,72 0,55 0,55 0,18 0,36 0,635 0,66 mm
Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pa.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T
2000 178 100 13 14,4 8,4 8 4 4 2 N/A 0,68
10000 178 100 13 14,4 8,4 8 4 4 2 N/A 0,68

General specification

Core Material:
Ferrite
Weight:
0.9 – 1.1 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series