Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM/Bead Tools
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0201DS (0603)
Ceramic Chip Inductors

  • 0201 size – World's smallest wirewound inductors
  • 52 inductance values from 0.5 to 14 nH
  • High Q values – up to 64 at 1.7 GHz!
  • Exceptionally high self-resonant frequencies – Greater than 24 GHz
  • RoHS Compliant. 260°C compatible. Silver-platinum-glass frit terminations.

SPECIFICATIONS


Part number1
Click for samples
Inductance2
(nH)
Percent
tolerance
900 MHz 1.7 GHz SRF typ4
(GHz)
DCR max5
(Ohms)
Irms6
(mA)
L typ Q typ3 L typ Q typ3
0201DS-0N5XKL_ 0.5 10 0.50 29 0.49 43 23.5 0.020 1250
0201DS-0N6XKL_ 0.6 10 0.58 31 0.58 51 24.5 0.030 1000
0201DS-1N2XJL_ 1.2 5 1.16 42 1.16 60 17.9 0.042 870
0201DS-1N3XJL_ 1.3 5 1.24 38 1.24 57 17.6 0.048 820
0201DS-1N4XJL_ 1.4 5 1.35 27 1.34 37 17.0 0.080 630
0201DS-1N5XJL_ 1.5 5 1.47 28 1.47 40 17.0 0.090 600
0201DS-2N2XJL_ 2.2 5 2.23 32 2.23 32 16.7 0.070 700
0201DS-2N3XJL_ 2.3 5 2.28 45 2.28 64 16.5 0.070 670
0201DS-2N4XJL_ 2.4 5 2.36 35 2.36 53 13.0 0.082 620
0201DS-2N5XJL_ 2.5 5 2.50 31 2.49 44 12.5 0.165 440
0201DS-3N3XJL_ 3.3 5 3.31 42 3.32 62 12.8 0.080 630
0201DS-3N4XJL_ 3.4 5 3.38 42 3.42 62 12.7 0.080 630
0201DS-3N5XJL_ 3.5 5 3.41 44 3.45 64 12.4 0.080 630
0201DS-3N6XJL_ 3.6 5 3.53 40 3.57 61 12.5 0.105 550
0201DS-3N7XJL_ 3.7 5 3.65 39 3.66 58 10.6 0.105 550
0201DS-3N8XJL_ 3.8 5 3.81 38 3.81 60 10.2 0.180 420
0201DS-3N9XJL_ 3.9 5 3.89 35 3.89 50 11.2 0.240 360
0201DS-4N8XJL_ 4.8 5 4.83 34 4.83 50 11.0 0.096 570
0201DS-5N2XJL_ 5.2 5 5.21 36 5.21 55 10.0 0.170 430
0201DS-5N5XJL_ 5.5 5 5.49 35 5.49 50 9.5 0.285 330
0201DS-6N7XJL_ 6.7 5 6.71 40 6.72 59 6.8 0.150 460
0201DS-7N0XJL_ 7.0 5 6.97 39 6.97 60 6.7 0.210 390
0201DS-7N5XJL_ 7.5 5 7.44 36 7.46 50 6.8 0.340 300
0201DS-8N2XJL_ 8.2 5 8.14 37 8.22 53 6.4 0.270 340
0201DS-8N7XJL_ 8.7 5 8.68 38 8.74 59 6.3 0.350 300
0201DS-9N0XJL_ 9.0 5 9.02 42 9.04 63 6.4 0.350 300
0201DS-9N4XJL_ 9.4 5 9.38 36 9.39 51 6.4 0.400 280
0201DS-9N6XJL_ 9.6 5 9.62 38 9.64 53 6.2 0.400 280
0201DS-11NXJL_ 11.0 5 11.11 40 11.15 62 5.7 0.400 280
0201DS-12NXJL_ 12.0 5 12.15 39 12.20 56 5.6 0.360 300
0201DS-13NXJL_ 13.0 5 13.12 38 13.22 52 6.7 0.440 270
0201DS-14NXJL_ 14.0 5 14.13 37 14.37 51 5.1 0.440 270
1 When ordering, please specify packaging codes: e.g. 0201DS-14NXJEW
Packaging: W = 7" machine-ready reel
EIA RS-481 punched paper tape (2000 parts per full reel).
U = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance measured at 250 MHz using Coilcraft SMD-F test fixture in Agilent/HP 4286 impedance analyzer with Coilcraft-provided correlation pieces.
3 Q measured using Agilent/HP 4291A with Agilent/HP 16197 test fixture.
4 SRF measured using Agilent/HP 8722ES network analyzer and a test fixture with a 0.010 inch (0.254 mm) air gap.
5 DCR measured at 25°C on a micro-ohmmeter and Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
7 Ambient temperature range: −40°C to +125°C with Irms current.
8 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +140°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018