ZXC Series
Z-Axis RFID Transponder Coils

  • Provides 3rd dimension ID, designed to be used with any of our other RFID coils
  • Only 10 mm square and 2.2 mm high
  • Four pads for excellent board adhesion
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over phos bronze terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
at 125 kHz
±5% (mH)
Q min2 Read
distance3
(inches/cm)
Sensitivity4
(mV/µT)
Matching
capacitor5
(pF)
DCR max6
(Ohms)
SRF typ7
(kHz)
ZXC-255XJL_ 2.48 57 33 / 83.8 9.75 654 37 1975
ZXC-495XJL_ 4.90 64 33 / 83.8 18.0 331 43 1370
ZXC-715XJL_ 7.10 65 31 / 78.7 25.0 228 62 1220
ZXC-116XJL_ 11.4 60 31 / 78.7 50.0 142 110 990
ZXC-156XJL_ 14.8 55 31 / 78.7 77.0 110 160 815
1 When ordering, please specify termination and packaging codes: e.g. ZXC-156XJLD
Termination: L = RoHS compliant matte tin over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
  Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (500 parts per full reel).
B = Less than full reel
In tape but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
D
= 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (2000 parts per full reel).
2 Inductance and Q measured using Agilent/HP 4192A impedance analyzer at 125 kHz. For recommended procedures, contact Coilcraft.
3 Read distance measured using the KEELOQ® Transponder Evaluation Kit part number DM303005 from Microchip. Distance was recorded as the voltage across the resonant circuit dropped below 10mV.
4 Sensitivity measured in accordance with Coilcraft application note Measuring Sensitivity of Transponder Coils.
5 Matching capacitor value required for parallel resonant circuit operating at 125 kHz.
6 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
7 SRF measured using Agilent/HP 8753D network analyzer. Details
7 Ambient temperature range: −40°C to +125°C
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance: +25 to +200 ppm/°C.
Refer to Application Notes Transponder Coils in an RFID System and Measuring Sensitivity of Transponder Coils for additional information.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 11, 2017