Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
   
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool
IC / Inductor Match Tool
Other Tools
halogen free

XFL4012 Series Ultra-Low DCR
Shielded Power Inductors

  • Very low DCR – only 5.2 mOhms
  • Excellent current handling – up to 11.3 A
  • Soft saturation, perfect for VRM/VRD applications
  • AEC-Q200 Grade 1 (-40°C to +125°C)
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values and XFL4015 parts are available in Coilcraft Designer's Kit C455

SPECIFICATIONS


XFL4012-121ME_ 0.12 5.20 5.88 220 6.9 9.8 11.3 9.60 13.20
XFL4012-251ME_ 0.25 7.64 8.40 150 4.4 7.7 9.7 8.15 11.45
XFL4012-471ME_ 0.47 14.07 15.48 115 3.2 5.5 6.7 6.25 8.70
XFL4012-601ME_ 0.60 17.40 19.14 95.0 2.8 5.0 6.5 5.45 7.65
1 When ordering, please specify termination and packaging codes: e.g. XFL4012-601MEC
  Termination: E = Halogen free component. RoHS compliant tin-silver over copper terminations.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape (1500 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (5000 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4395A or equivalent.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.
7 Ambient temperature range: –40°C to +125°C with Irms current.
+125°C to +165°C with derated current. Derating curve
8 Storage temperature range: Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested with pure water or alcohol only. Other solvents.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: May 08, 2013