Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

xDSL Line Interface Transformers

VDSL
Ikanos SmartLeap 3:1 0.35" (8,9 mm) B0233-A  
  3:1 0.42" (10,5 mm) C0971-A  
  7:2 0.42" (10,5 mm) B0709-B  
  7:2 0.35" (8,9 mm) B0749-B  
         
ADSL2
Broadcom BCM6348 Router Chip 2:1 0.50" (12,7 mm) B0727-B  
         
ADSL
Alcatel Dynamite MTK-20140 2:1 0.50" (12,7 mm) AS8446-A AS8426-A
1:1 0.50" (12,7 mm) AS8697-B AS8696-B
Broadcom BCM6335, BCM6338, BCM6345 and BCM6348 1:4.25 0.50" (12,7 mm) B0726-EL
C1350-AL
 
Analog Devices AD20MSP910/918 CO/CPE 1:1 0.50" (12,7 mm) AS8456-A AS7787-A
Analog Devices AD20MSP930/CO 1.1:1 0.50" (12,7 mm) AS8908-A AS8923-A
Analog Devices AD20MSP930/CPE 1.2:1 0.50" (12,7 mm) AS8924-A AS8925-A
GlobeSpan Titanium Fourte G7266 1.41:1 0.46" (11,7 mm) AS8952-A
GlobeSpan Titanium Fourte G7266RT 2:1 0.46" (11,7 mm) AS8954-A
GlobeSpan Titanium G7000 1:1 0.46" (11,7 mm) AS8330-A
GlobeSpan EL-1501 1:1 0.46" (11,7 mm) AS8424-A
GlobeSpan 1:1:1.4:1.4 0.46" (11,7 mm) AS8343-A
GlobeSpan 1:1:1:1 0.46" (11,7 mm) AS8344-A
GlobeSpan 1:1:1.4:1.4 (3000 V) 0.46" (11,7 mm) AS8345-A
GlobeSpan 1:1:1:1 (3000 V) 0.46" (11,7 mm) AS8346-A
Infineon GEMINAX 1.333:1 0..36" (9 mm) A9807-A  
Motorola MC145660/MS143462SK 1.2:1 0.50" (12,7 mm) AS8397-B AS8425-A
Texas Instruments TNETD4000R/ 3000R 1.42:1 0.50" (12,7 mm) AS8579-A AS8578-A
Virata Beryllium 1:1.21 0.50" (12,7 mm) X8388-C
HDSL2
Level One SK70740/-41/-42 1CT:2.3CTS 0.35" (8,9 mm) H28160-A H28159-A
0.46" (11,7 mm) H28161-A
0.50" (12,7 mm) H28224-B H28223-B
1CT:2CTS 0.35" (8,9 mm) H27695-A H27650-A
0.46" (11,7 mm) H27649-B
.
HDSL
Brooktree BT8921 2CT:1:1 (784 kb/s) 0.46" (11,7 mm) HD6790
2CT:1:1 (1168 kb/s) 0.46" (11,7 mm) HD6791
rule_675.gif (237 bytes)
Brooktree BT8952 1CT:1:1 (784 kb/s) 0.46" (11,7 mm) HD6788
1CT:1:1 (1168 kb/s) 0.46" (11,7 mm) HD6789
Level One SK70704 1CT:1.8CT (784 kb/s) 0.46" (11,7 mm) HD6792
1CT:1.8CTS (1168 kb/s) 0.46" (11,7 mm) HD6793
.
Line Driver Transformers
Linear Technology LT1794, LT1886 1:1 0.50" (12,7 mm) X8390-A
Linear Technology LT1794, LT1886 1:1.2 0.50" (12,7 mm) X8502-A
Linear Technology LT1886 1:1.5 0.50" (12,7 mm) X8505-A
Linear Technology LT1795 1:1.4 0.50" (12,7 mm) X8504-A
.
Application-specific
Tell us what you need.
Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2009, Coilcraft, Inc.   Privacy policy
Updated: July 30, 2008