Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

DO3316P Series Inductors
for xDSL Filters

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. Added characters indicate tolerance, RoHS compliance, and packaging. (Old data sheet can be viewed here.)

  • Ideal for a variety of filters including data separation filters for VDSL and ISDN/ADSL
  • High inductance, high energy storage and very low resistance
  • Flat top for reliable surface mounting
  • Robust temperature deflection prevents damage during solder reflow
  • Custom versions available
  • Samples of all values are available in Coilcraft Designer's Kit C378

SPECIFICATIONS


DO3316P-473ML_ 47 0.14 12 1.6 1.8
DO3316P-683ML_ 68 0.20 10 1.4 1.5
DO3316P-104ML_ 100 0.28 9 1.2 1.3
DO3316P-154ML_ 150 0.40 6 1.0 1.0
DO3316P-224ML_ 220 0.61 5 0.8 0.8
DO3316P-334ML_ 330 1.02 4.5 0.6 0.6
DO3316P-474ML_ 470 1.27 3.5 0.5 0.5
DO3316P-684ML_ 680 2.02 2.5 0.4 0.4
DO3316P-105ML_ 1000 3.00 2 0.3 0.3
1

When ordering, please specify packaging code: e.g. DO3316P-105MLD

  Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (1000 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance tested at 100 kHz, 0.1 Vrms.
3 For SRF >13 MHz, measured using an Agilent/HP 8753D network analyzer. For SRF <13 MHz, measured using an Agilent/HP 4192A.
4 Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details
5 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
6 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current Derating curve
7 Storage temperature range: Component: –40°C to +125°C
Packaging: –55°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.

9

Electrical specifications at 25°C.
See Qualification Standards for environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: May 27, 2008