Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

DO1608C Series
Surface Mount Power Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. Added characters indicate tolerance, RoHS compliance, and packaging. (Old data sheet can be viewed here.)
  • Ideal for a variety of filters including data separation filters for VDSL and ISDN/ADSL
  • High inductance, high energy storage and very low resistance
  • Flat top for reliable surface mounting
  • Robust temperature deflection prevents damage during solder reflow
  • Custom versions available
  • Samples of all values are available in Coilcraft Designer's Kit C377

SPECIFICATIONS


DO1608C-473ML_ 47 0.64 14 0.50 0.50
DO1608C-683ML_ 68 0.86 11 0.40 0.40
DO1608C-104ML_ 100 1.27 9 0.31 0.30
DO1608C-154ML_ 150 2.00 6 0.27 0.25
DO1608C-224ML_ 220 3.11 5.5 0.22 0.20
DO1608C-334ML_ 330 3.80 5 0.18 0.16
DO1608C-474ML_ 470 5.06 4 0.16 0.15
DO1608C-684ML_ 680 9.20 3 0.14 0.12
DO1608C-105ML_ 1000 13.8 2 0.10 0.07
1 When ordering, please specify termination and packaging codes: e.g. DO1608C-105MLC
  Termination: L = Gold over nickel over moly-manganese terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
  Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (750 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2500 per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
3 Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details
4 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
5 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +100°C with derated current Derating curve
6 Storage temperature range: Component: –40°C to +100°C
Packaging: –55°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

  Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: May 27, 2008