Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

ADSL Interface Transformers for
Virata Beryllium chipset

This product is not available in an RoHS-compliant version. Terminations contain lead. Contact Coilcraft for current status or possible alternatives.
  • Surface mount configuration
  • Low leakage inductance
  • 2300 V line isolation
  • Low profile design, only 0.50" high
  • Custom versions also available

SPECIFICATIONS


Part number
Click for samples
Style Chip set Line side
inductance
±5% (mH)
Leakage
inductance
max (µH)

DCR max (Ohms)
Chip side Line side
X8388-C SMT Virata Beryllium 600 6 1.27 (7-6), 1.19 (9-8) 1.16 (2-3, 4-5)
.
Part number
Click for samples
Dielectric
strength  (V)
Turns ratio
line:chip
Longitudinal
balance typ (dB)
Designed
to meet
X8388-C 2300 1:1.21 45 (20 kHz - 600 kHz) UL 1950

1  All electrical specifications referenced to line side.

2  Operating temperature range -40ºC to +85ºC.

3  Electrical specifications at 25ºC.


Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: June 02, 2009