Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

1812PS Series Inductors
for xDSL Filters

New RoHS part numbers are shown. Cadmium was removed from terminations. Last three characters indicate tolerance, RoHS compliance, and packaging. (View old data sheet.)
  • Ideal for a variety of filters including data separation filters for VDSL and ISDN/ADSL
  • Only 3,81 mm high
  • Wide frequency response and excellent current carrying capabilities
  • High Q factors assure sharp attenuation
  • Magnetically shielded
  • Specially designed for best pick and place handling
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.

SPECIFICATIONS


1812PS-102KL_ 1.0 35 0.05 685 2.50 2.70
1812PS-152KL_ 1.5 38 0.06 460 2.00 2.60
1812PS-222KL_ 2.2 38 0.07 270 1.70 2.40
1812PS-272KL_ 2.7 40 0.08 265 1.40 2.30
1812PS-332KL_ 3.3 40 0.09 225 1.40 2.30
1812PS-392KL_ 3.9 40 0.11 170 1.20 2.20
1812PS-472KL_ 4.7 40 0.11 165 1.15 2.10
1812PS-562KL_ 5.6 40 0.12 155 1.10 2.10
1812PS-682KL_ 6.8 40 0.13 140 1.00 1.90
1812PS-103KL_ 10 40 0.17 120 0.90 1.70
1812PS-153KL_ 15 40 0.26 100 0.70 1.45
1812PS-223KL_ 22 40 0.33 45 0.54 1.20
1812PS-333KL_ 33 40 0.40 30 0.46 1.10
1812PS-393KL_ 39 48 0.56 30 0.40 1.00
1812PS-473KL_ 47 50 0.87 28 0.35 0.80
1812PS-683KL_ 68 50 1.08 17 0.32 0.67
1812PS-823KL_ 82 55 1.25 17 0.28 0.65
1812PS-104KL_ 100 60 1.32 14 0.27 0.65
1812PS-124KL_ 120 60 1.45 12 0.23 0.60
1812PS-154KL_ 150 60 2.20 11 0.20 0.51
1812PS-224KL_ 220 60 2.65 7.0 0.17 0.47
1812PS-334KL_ 330 60 4.85 5.5 0.15 0.31
1812PS-474KL_ 470 50 5.85 4.0 0.12 0.31
1812PS-564KL_ 560 40 6.10 2.6 0.11 0.28
1812PS-684KL_ 680 40 6.60 2.3 0.10 0.28
1812PS-824KL_ 820 30 7.35 1.8 0.09 0.25
1812PS-105KL_ 1000 28 10.00 1.8 0.08 0.22
1 When ordering, please specify packaging codes: e.g. 1812PS-105KC
Packaging:   C = 7" machine-ready reel
EIA-481 embossed plastic tape (500 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2000 parts per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms, using Coilcraft SMD-A fixture in Agilent/HP 4263B LCR meter or equivalent.
3 Q measured on an Agilent/HP 4291 with an Agilent/HP 16193 test fixture.
4 DCR measured on micro-ohmmeter and a Coilcraft CCF840 test fixture.
5 SRF measured using an Agilent/HP 8753D network analyzer and a SMD-D test fixture test fixture. Details
6 Isat: DC current at which the inductance drops 10% (typ.) from its value without current. Details
7 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
8 Ambient temperature range: –40°C to +105°C with Irms current.
+105°C to +145°C with derated current Derating curve
9 Storage temperature range: Component: –40°C to +145°C
Packaging: –55°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance: +200 to +700 ppm/°C. Details
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: May 21, 2008