Wideband RF Transformers
|
New RoHS part numbers are shown.
Lead was removed from terminations. The L indicates RoHS compliance.
(View old data sheet.)
|
- (For a smaller package size and more values,
see TTWB Series)
- Available in 1:1, 1.5:1 and 4:1 versions
- Tapped or untapped configurations
- Through hole or gull wing surface mount design
- 1/4 Watt RF input power rating; 250 mA max current rating
- 500 Vrms isolation, primary to secondary
- RoHS-compliant. 260°C compatible. Matte tin over nickel
over copper terminations
- Custom versions available
Photo
Pricing Materials declaration
PDF data sheet
SPECIFICATIONS
Frequency Response
curves - 1:1 transformers
1.5:1
transformers 4:1 transformers
Attenuation vs Current curves Dimensions
Tape and reel specifications
(surface mount parts)
|
1 |
When ordering, please specify a packaging code: e.g. WB3010-1-SMLD |
| |
Packaging: |
D = 13" machine ready reel.
EIA-481 embossed plastic tape (500 parts per full reel).
B = Less than full reel.
In tape, but not machine ready. To have a leader and trailer added ($25
charge), use code letter D instead. |
|
2 |
Impedance ratio is for the full primary winding to the full secondary winding. |
|
3 |
Inductance tested
at 100 kHz, 0.1 Vrms, 0 Adc |
| 4 |
Ambient temperature range: |
–40°C to +85°C |
| 5 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 6 |
Resistance to soldering heat (surface mount version): Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 7 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc. Privacy policy
Updated: May 21, 2008
| |