Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

UA7962-AL PoE Transformer

for TI PMP20058

RoHS compliant
  • Developed for Texas Instruments 81 W Industrial POE Isolated Flyback reference design PMP20058

Buy Now:
Count Unit price
1 $11.26
120 $9.65
240 $8.39
720 $7.29
1500 $6.35
2500 $5.44
5000 $4.99

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments PMP20058

Input Voltage Output 1 Power Fsw
8 V 18 V 54 V , 1.5 A 81 W 300 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±5%)
Inductance
min at   15.5 A (µH)
DCR max (mΩ) 3 Leakage
Inductance
max (µH) 4
Turns Ratio 5 Isolation
Voltage (Vrms) 6
Pri Sec Aux Pri : Sec : Aux
UA7962-AL 10 8.6 5 38 51 0.085 1 : 2 : 0.5 1500
Notes
  1. Aux winding output is 20 mA.
  2. Inductance is for the primary, measured at 300 kHz, 0.3 Vrms.
  3. DCR for the primary is with the two windings connected in series (pin 2 and 3 to be connected).
  4. Leakage inductance is for the primary windings with the secondary windings shorted.
  5. Turns ratios are with the primary windings connected in series (pin 2 and 3 to be connected).
  6. Isolation (hipot) is measured from primary to secondary for one minute.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +105°C
Storage temperature range:
Component: –40°C to +105°C
Tray packaging: –40°C to +80°C
Maximum part temperature:
+145°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ua7962s.gif
Pins 2 and 3 to be connected on the PC board.

Physical characteristics

ua7962d.gif
dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
49.7 g
Packaging:
120 per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.