Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Surface Mount
Tip and Ring Filters

NOTE: We now offer an even more economical version of this series: PTRF. It is electrically identical and fits the same land pattern. Existing customers will continue to be supported.

 

New RoHS part numbers are shown. Lead was removed from terminations. The second to the last character is now L to indicate RoHS compliance. (View old data sheet.)
  • Effective noise reduction throughout an extended frequency range
  • >15 dB attenuation over the 30 to 300 MHz range
  • Help meet FCC and CCITT requirements
  • Flat top ceramic case for reliable pick and place operations
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over silver-platinum-glass frit terminations.

Photo    Pricing    Materials declaration 2000L 4000L    PDF data sheet


SPECIFICATIONS

Frequency Response     Schematics    Dimensions    

Tape and reel specifications


TTTRF2000L_ 1 35 500 0.075 1500 (1-8)
TTTRF4000L_ 2 35 500 0.135 1500 (1,2-7,8)
1 When ordering, please specify packaging code: e.g. TTTRF4000LC
  Packaging: C = 7" machine-ready reel
EIA RS-481 clear plastic tape (500 parts per full reel).
B = Less than full reel
In tape, not machine ready.  To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA RS-481 clear plastic tape. Factory order only, not stocked (2200 parts per full reel).
2 Inductance tested at 130 kHz.
3 Operating temperature range -40°C to +85°C
4 Electrical specifications at 25ºC

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011