Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Tip and Ring
Common Mode Filters

New RoHS part numbers are shown.  Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.)
  • Extremely economical design
  • Available in 1 or 2 line (2 or 4 wire) versions
  • Meet FCC and CCITT requirements
  • Greater than 15 dB common mode noise attenuation over 3 to 300 MHz range
  • RoHS-compliant. Tin-silver terminations.

SPECIFICATIONS


Part number
Click for samples
Lines L per
winding
min (µH)
Rated
current
(mA)
DCR per
winding
max (Ohms)
Dielectric
strength
1
min (Vrms)
TRF 2000L 1 20 500 0.065 1500
TRF 4000L 2 20 500 0.065 1500
1 For TRF 2000L, dielectric strength measured from pins 1,8 to 4,5.
For TRF 4000L, dielectric strength measured from pins 1,2,7,8 to pins 3,4,5,6.
2 Ambient temperature range: –40°C to +85°C
3 Storage temperature range: Component: –40°C to +85°C
Packaging trays: –40°C to +80°C
4 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011