SMT Power Inductor
Qualification Standards
All tests are performed in accordance with AEC-Q200-REV C.
You can also view an Acrobat PDF
version of this document.
General
Operating temperature range
- Specification
- As specified on component data sheet.
Environmental/Life
Static humidity
- Specification
- There must be no change in appearance.
- Inductance must not change more than stated
tolerance.
- Test method/condition
- Inductors shall be subjected to 85°C, 85% relative
humidity for 1000 hours.
- Inductors are to be tested after being air dried
for one day.
Thermal shock
- Specification
- There shall be no case deformation or change in
dimensions.
- Inductance must not change more than the stated
tolerance.
- Test method/condition
- Inductors shall be subjected 300 times to the following temperature cycle: -40°C for 15 minutes to maximum operating temperature for 15 minutes; transition time less than 20 seconds.
Inductors are to be tested after one day at room temperature.
Thermal cycling
- Specification
- There shall be no case deformation or change in
dimensions.
- Inductance must not change more than the stated
tolerance.
- Test method/condition
- Inductors shall be subjected 1000 times to the following temperature cycle: -40°C for 15 minutes to maximum operating temperature for 15 minutes; transition time 10 minutes. Inductors are to be tested after one day at room temperature.
Low temperature storage
- Specification
- There must be no change in appearance.
- Inductance must not change more than stated
tolerance.
- Test method/condition
- Inductors shall be subjected to -55°C ±2°C for 1000 hours.
- Inductors are to be tested after one day at room
temperature.
High temperature load life
- Specification
- Inductors must not have a shorted or open
winding.
- Test method/condition
- Inductors shall be stored at maximum operating
temperature for 1000 hours with rated current applied. Inductors shall be
inspected at start of test and at 1000 hours.
- Inductors are to be tested after one day at room
temperature.
Board flex
- Specification
- There must be no case deformation or open circuit during test.
- Test method/condition
- Inductors shall be mounted to PC board. Apply force to center of PC board to flex 2 mm min.
Moisture resistance
- Specification
- Inductors must not have a shorted or open winding.
- Test method/condition
- Inductors shall be subjected to ten 24-hour cycles at 25°C to 65°C at 80 to 95%
relative humidity, per MIL-STD202 Method 106. Inductors
are to be tested after one day at room temperature.
Vibration
- Specification
- There must be no case deformation or change in
dimensions.
- Inductance shall not change more than stated
tolerance.
- Test method/condition
- Inductors shall be vibrated for 20 minutes at 5 G from 10 Hz to 2000 Hz per MIL-STD 202 Method 204.
Mechanical shock
- Specification
- There must be no case deformation or change in
dimensions.
- Inductance shall not change more than stated
tolerance.
- Test method/condition
- Test per MIL-STD 202 method 213 test condition C. Test mounted samples in three axes, six times, totaling 18 shocks (100 G, 6 ms, half-sine).
Other
Solderability
- Specification
- The metalized area must have 90% minimum solder coverage.
- Test method/condition
- Dip pads in flux (Alpha 100 or equivalent) and dip in solder pot ( 96.5 Sn/3.0 Ag/0.5 Cu or 63 Sn/37 Pb solder) at 232°C ±5°C. For parts less than or equal to 0.195" (4.95 mm) in length or width, dip for 5 seconds. For parts greater than
0.195" (4.95 mm) in length or width, dip for 20 seconds.
Resistance to soldering heat
- Specification
- There must be no case deformation or change in
dimensions.
Inductance shall not change more than the stated
tolerance.
- Test method/condition
-
Test per MIL-STD-202 Method 210 Condition B.
Inductors shall be reflowed three times onto a PC board using 96.5 Sn/3.0 Ag/0.5 Cu or 63 Sn/37 Pb solder paste. Allow 24 hours between reflows.
-
For 96.5 Sn/3.0 Ag/0.5 Cu solder paste: >217°C for 90
seconds.
Solder process shall be at a maximum temperature of 260°C.
-
For 63 Sn/37 Pb solder
paste: >183°C for 120 seconds.
Solder process shall be at a maximum temperature of 235°C.
Component adhesion (push test)
- Specification
- 2.7 kg
- Test method/condition
- Inductors shall be reflow soldered (260°C ±5°C for
10 seconds) to a tinned copper substrate. A force gauge shall be applied
to the side of the component. Inductors must withstand the stated force
without a failure of the termination to component attachment.
Resistance to solvent
- Specification
- There must be no change in appearance or
obliteration of marking.
- Test method/condition
- Inductors must withstand 6 minutes of alcohol.
Flammability
- Specification
- IEC 60695-2-2
- Test method/condition
- Inductors must withstand needle-flame test.
|