Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Surface Mount Air Core Springs

  Inductance
 
  

Optional

Frequency
SRF min
 
Length max
NEW! Ultra-Miniature High Current Air Core Inductors 0806SQ, 0807SQ, 0908SQ (6.0 - 27.3 nH)
NEW! Low Profile Mini Spring™ Air Core Inductors 1508/2508 Series (5.5 - 27 nH)
Micro Spring™ Air Core Inductors 0906/1606 Series (1.65 - 12.55 nH)
Mini Spring™ Air Core Inductors AxxT/BxxT Series (2.5 - 43 nH)
Midi Spring® Air Core Inductors 1812SMS Series (22 - 150 nH)
Maxi Spring™ Air Core Inductors 132-xxSM Series (90 - 538 nH)
 
S-parameters and SPICE Models

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2009, Coilcraft, Inc.   Privacy policy
Updated: November 11, 2008