Custom Surface Mount Power Inductors
To meet your specific application requirements, Coilcraft offers a
wide variety of customized surface mount power inductors and transformers. Core
configurations include:
Most shapes are available with standard mounting hardware, or
Coilcraft can custom tailor a design to meet any particular need.
Leading Edge DO, DS and DT Designs
For the best combination of cost and performance, consider the
Coilcraft DO, DS and DT Series. These stock inductors feature
the smallest size, lowest cost and highest L x I available in any standard series of
surface mount power inductors. They are available shielded or unshielded.
Low Cost EE Core Magnetics
Always a popular core type for power supply magnetics, Coilcraft
offers surface mount EE core inductors in many standard
sizes and materials. A high degree of production automation keeps costs low. They're
available in single or multiple section configurations as well as low profile designs.
Print and fill out the Inductor Design Worksheet.
Fax the completed worksheet to 1-847/639-2370
Need Design Assistance?
For assistance, send an e-mail, call us
at 1-800/322-2645, or fax your request to 1-847/639-1469.
View data sheet in Acrobat PDF format
|