Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Surface Mount
LC Filters

New RoHS part numbers are shown. Lead was removed from terminations. The next to the last character is now L to indicate RoHS compliance. (View old data sheet.)

  • Low- and high-pass versions
  • Compact 1812 size construction ideally suited for auto insertion
  • 3rd order Butterworth alignment
  • 50 Ohm characteristic impedance
  • Less than 0.3 dB insertion loss
  • RoHS-compliant. 260°C compatible. Silver over copper or gold over nickel over silver terminations.
  • Samples of all low pass filters are available in Coilcraft Designer's Kit D302

SPECIFICATIONS


15 MHz   S3LP156L_ 200   S3HP156L_ 300
30 MHz   S3LP306L_ 300   S3HP306L_ 300
60 MHz   S3LP606L_ 300   S3HP606L_ 300
150 MHz   S3LP157L_ 400   S3HP157L_ 300
300 MHz   S3LP307L_ 400   S3HP307L_ 300
500 MHz   S3LP507L_ 500   S3HP507L_ 500
700 MHz   S3LP707L_ 500  
800 MHz   S3LP807L_ 500   S3HP807L_ 500
900 MHz   S3LP907L_ 500      
1.0 GHz   S3LP108L_ 500      
1.2 GHz   S3LP128L_ 500      
1.5 GHz   S3LP158L_ 500      
1.8 GHz   S3LP188L_ 500      
2.1 GHz   S3LP218L_ 500      
1 When ordering, please specify packaging code: e.g. S3LP218LD
  C = 7" machine-ready reel
EIA-481 embossed plastic tape (600 per full reel).
B = Less than full reel
I
n tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (2200 per full reel).
2 Irms: Current that causes a 15°C rise from 25°C ambient. Details
3 Operating temperature range -40°C to +85°C. Details
4 Electrical specifications at 25°C.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2009, Coilcraft, Inc.   Privacy policy
Updated: June 02, 2009