Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

VDSL Transformers
for Ikanos SmartLeap

These products are not available in RoHS-compliant versions. Terminations contain lead. Contact Coilcraft for current status or possible alternatives.
  • Developed specifically for use with the Ikanos SmartLeap chipset series for high-speed telecom applications.
  • 6-pin and 8-pin versions for ANSI and ETSI standards
  • -75 dB maximum harmonic distortion
  • 60 dB minimum longitudinal balance
  • 1500 Vrms winding to winding isolation

SPECIFICATIONS


B0233-A ANSI 6 200 1.00 0.184 1.00 3 : 1 10.0 25.0
C0971-A ANSI 8 200 0.913 0.154 0.70 3 : 1 25.0 25.0
B0709-B ETSI 6 200 0.913 0.113 0.70 7 : 2 25.0 15.0
B0749-B ETSI 8 200 0.913 0.113 0.70 7 : 2 25.0 15.0
1 Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc
2 Leakage inductance tested across the primary with the secondary windings shorted.
3 Capacitance tested between windings with 0.1 Vrms applied at 80 KHz.
4 Stray capacitance tested across the primary with 0.1 Vrms applied at 2.5 MHz.
5 Ambient temperature range: –40°C to +85°C
6 Storage temperature range: Component: –40°C to +85°C
T&R packaging: –40°C to +80°C
7 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011