![]()
SLC7649 Series
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|
|||||
| SLC7649S-360KL_ | 36 | 0.17 | 1150 | 100 | 39 |
| SLC7649S-500KL_ | 50 | 0.17 | 900 | 84 | 39 |
| SLC7649S-700KL_ | 70 | 0.17 | 750 | 65 | 39 |
| SLC7649S-101KL_ | 100 | 0.17 | 110 | 42 | 39 |
| SLC7649S-121KL_ | 120 | 0.17 | 78 | 33 | 39 |
| SLC7649S-151KL_ | 150 | 0.17 | 67 | 27 | 39 |
| 1 | When ordering, please specify termination and packaging codes: e.g. SLC7649S-101MLC | |
| Termination: | L = RoHS compliant matte tin over nickel over copper Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| Packaging: |
C = 7" reel, machine-ready EIA-481 embossed plastic tape (250 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" reel, machine-ready EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel). |
|
| 2 | Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent. | |
| 3 | DCR measured on a micro-ohmmeter at the points indicated in this diagram. | |
| 4 | SRF measured using an Agilent/HP 8753ES network analyzer or equivalent. Details | |
| 5 | Isat: DC current at which inductance drops 20% (typ) from its value without current. Details | |
| 6 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details | |
| 7 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current Derating curve |
| 8 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 10 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||