Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SER1400 Series High Current
Shielded Power Inductors

  • Designed for high current power supply applications
  • AEC-Q200 Grade 1 (−40°C to +125°C) — SER1412 only
  • Flat wire windings for exceptionally low DCR
  • Specially formed terminations provide small footprint
  • Versions for high Isat applications and for high Irms applications
  • Saturation current ratings up to 105.9 Amps
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver over copper terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values available in Coilcraft Designer's Kit C427

SPECIFICATIONS


 High Isat for high peak current applications
Part number1
Click to get parts
Inductance2
±20% (µH)
DCR (mOhms)3 SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
SER1412-301ME_ 0.30 1.30 1.43 154 87.0 92.8 105.9 30 37
SER1412-501ME_ 0.50 1.30 1.43 122 56.1 59.3 62.5 30 37
SER1412-681ME_ 0.68 1.30 1.43 100 41.2 43.5 45.8 30 37
SER1412-102ME_ 1.0 1.30 1.43 78 28.9 31.0 32.2 30 37
SER1412-152ME_ 1.5 1.30 1.43 62 21.8 23.6 24.6 30 37
SER1412-202ME_ 2.0 1.30 1.43 50 16.9 18.5 19.4 30 37
SER1412-362ME_ 3.6 1.30 1.43 35 9.6 11.2 12.1 30 37
 Low DCR for high rms current applications
Part number1
Click to get parts
Inductance2
±20% (µH)
DCR (mOhms)3 SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
SER1408-301ME_ 0.30 0.48 0.55 140 43.2 49.6 53.0 38 42
SER1408-501ME_ 0.50 0.48 0.55 83 25.8 29.6 31.4 38 42
SER1408-681ME_ 0.68 0.48 0.55 63 18.8 21.6 23.2 38 42
SER1408-102ME_ 1.0 0.48 0.55 48 12.1 14.2 16.1 38 42
SER1410-152ME_ 1.5 0.90 0.99 53 16.8 18.9 20.3 33 39
SER1410-202ME_ 2.0 0.90 0.99 45 12.1 13.9 15.0 33 39
1 When ordering, please specify termination and packaging codes: e.g. SER1410-202MED
Termination: E = RoHS compliant tin-silver over copper.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: D = 13" machine-ready reel
EIA-481 embossed plastic tape
SER1408: 300 parts/full reel;  SER1410, SER1412: 250 parts/full reel
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured at 100 kHz, 0.1 Vrms, using an Agilent/HP 4284A or equivalent.
3 DCR measured at 25°C on a micro-ohmmeter and a Coilcraft CCF840 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16193A test fixture. Details
5 Isat: Typical dc current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Typical current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +125°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +165°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: May 02, 2017