Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SER1390 Series High Current
Shielded Power Inductors

  • Saturation current ratings up to 13.7 Amps
  • Exceptionally low DC resistance
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over phos bronze.
  • For lower inductance values, consider the shorter SER1360 series.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR (mOhms)3 SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
SER1390-103ML_ 10 13.7 15.0 26.9 11.32 12.56 13.16 6.4 9.2
SER1390-153ML_ 15 13.7 15.0 24.3 7.20 8.04 8.60 6.4 9.2
SER1390-223ML_ 22 21.0 23.1 20.3 6.08 6.80 7.36 5.7 7.7
SER1390-333ML_ 33 21.0 23.1 15.7 3.80 4.40 4.76 5.7 7.7
SER1390-473ML_ 47 21.0 23.1 13.2 2.60 3.00 3.20 5.7 7.7
1 When ordering, please specify termination and packaging codes: e.g. SER1390-473MLD
  Termination: L = RoHS compliant matte tin over nickel over phos bronze.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging:

 

D = 13" machine-ready reel
EIA-481 embossed plastic tape (300 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured at 100 kHz, 0.1 Vrms, using an Agilent/HP 4284A or equivalent.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16193A test fixture. Details
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 13, 2017