High Frequency
Current Sensing Transformers
|
New RoHS part numbers are shown.
Lead was removed from terminations. The last character is now L to indicate RoHS compliance.
(View old data sheet.)
|
- For use at 20 kHz and higher
- 1 to 100 Volt per Ampere sensitivity (variable by changing termination resistance)
- Incorporates current and sense windings in one small, encapsulated package
- 3750 Vrms winding to winding isolation
- RoHS-compliant. Tin-silver over copper terminations.
- Samples of all values plus sensor-only versions available in
Coilcraft Designer's Kit P403
Photo
Pricing Materials declaration
PDF data sheet
SPECIFICATIONS
Dimensions Typical circuit
 |
|
CS4050V-01L |
50 |
5 |
5 – 25 |
2 mA – 10 A |
50 – 5000 |
50 Ohms |
|
CS4100V-01L |
100 |
20 |
5 – 50 |
5 mA – 24 A |
100 – 10,000 |
100 Ohms |
|
CS4200V-01L |
200 |
80 |
1 – 100 |
2 mA – 35 A |
200 – 20,000 |
200 Ohms |
 |
 |
 |
 |
 |
 |
 |
| 1 |
Inductance is for the secondary, measured at 15.75 kHz, 1 Vrms. |
| 2
|
Square wave response deteriorates above and below this frequency. |
| 3
|
Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation: RT = Vout × Nsec / Iin. |
| 4 |
Ambient temperature range: |
–40°C to +85°C |
| 5 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 6 |
Electrical specifications at 25°C |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|
|