Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

CS60-010

50/60 Hz Current Sensor

RoHS compliant
  • For measuring current from 1 to 10 Arms. For higher sensed current see CS60 Series.
  • 0.5 mm minimum wall thickness
  • Applications include sensing branch circuit overload and detecting load drop or shutdown.
  • Samples of this sensor, and several high frequency current sensors are available in Coilcraft Designer's Kit P403.

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P403 10 (17 total) $50.00

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Current (A) Vout tolerance
CS60-010 1.0 10.0 ±10%
Notes

Termination:

  • L = RoHS compliant tin-silver over copper. 
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Response CS60 Series 50/60 Hz Current Sensors

Schematics

schematic.gif

Physical characteristics

dimension.gif

dims_inches_mm.gif

General specification

Weight:
5.8 g

Related product series