Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SD54 Series
Surface Mount Power Inductors

  • Rugged cost-effective power inductors
  • Current rating up to 2.4 Amps
  • Low DC resistance for greater efficiency
  • RoHS-compliant. 260°C compatible. RoHS compliant tin-silver over tin over nickel over silver
  • 10% tolerance for values >47 µH

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(µH)
DCR (mOhms)3 SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
SD54-103ML_ 10.0 ±20% 71.5 78.6 28 2.0 2.3 2.4 1.7 2.3
SD54-123ML_ 12.0 ±20% 80.2 88.2 26 1.8 2.0 2.2 1.6 2.2
SD54-153ML_ 15.0 ±20% 94.0 103 23 1.5 1.8 1.9 1.5 2.1
SD54-183ML_ 18.0 ±20% 103 113 21 1.4 1.6 1.8 1.4 2.0
SD54-223ML_ 22.0 ±20% 119 130 19 1.3 1.5 1.6 1.3 1.8
SD54-273ML_ 27.0 ±20% 134 147 18 1.2 1.4 1.4 1.2 1.7
SD54-333ML_ 33.0 ±20% 150 165 16 1.1 1.2 1.3 1.2 1.6
SD54-393ML_ 39.0 ±20% 195 214 13 1.0 1.1 1.2 1.0 1.4
SD54-473ML_ 47.0 ±20% 222 244 12 0.92 1.0 1.1 0.97 1.3
SD54-563KL_ 56.0 ±10% 251 276 11 0.83 0.96 1.0 0.92 1.3
SD54-683KL_ 68.0 ±10% 335 368 9.3 0.76 0.88 0.95 0.80 1.1
SD54-823KL_ 82.0 ±10% 379 416 8.4 0.69 0.80 0.85 0.74 1.1
SD54-104KL_ 100 ±10% 503 553 7.4 0.62 0.72 0.77 0.64 0.88
SD54-124KL_ 120 ±10% 579 636 7.0 0.56 0.66 0.71 0.58 0.80
SD54-154KL_ 150 ±10% 654 719 6.3 0.51 0.60 0.64 0.57 0.77
SD54-184KL_ 180 ±10% 874 961 5.5 0.46 0.53 0.57 0.49 0.67
SD54-224KL_ 220 ±10% 996 1095 5.0 0.43 0.50 0.54 0.47 0.66
1 When ordering, please specify packaging code: e.g.SD54-224-KLC
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (400 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (1500 paets per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4284A impedance analyzer or equivalent.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD-D test fixture.
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 13, 2017