Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

S6000-AL
Flyback Regulator Transformer

  • For flyback regulator applications using the TI LM258X SIMPLE SWITCHER®
  • Recommended and approved by National Semiconductor
  • Input voltage: 4 – 6 V
  • 500 Vrms isolation between windings
  • RoHS-compliant – Tin-silver over tin over nickel over phos bronze.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Custom versions available

SPECIFICATIONS


TI
ref #
Part number
Click for
samples
L at
0 Adc
±15% (µH)
L at Ipk
min (µH)
Volt-time
product
max (Vµsec)
Leakage
inductance1
max (µH)
DCR (Ohms)2 Turns
ratio
Output Ipk3
(A)  
Pri Sec
T7 S6000-AL 47 40.0 212.6 2.0 0.065    0.042    1:1 5 V, 0.9 A   3.0
1 Leakage inductance measured across the primary at 0.10 Vrms, 100 kHz.
2 DCR measured at 25°C. For other operating temperatures,
use this DCR at Temperature calculator.
3 DC current at which the primary voltage is measured.
4 Ambient temperature range: −40°C to +85°C
5 Storage temperature range: Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
6 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 11, 2017