Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

RS-232 EMI Filter Modules

  • Easy, effective way to eliminate stray EMI in signal cables
  • DB-25, DB-15 and DB-9 versions
  • Common mode magnetics filter all lines including frame ground
  • PCB filters also available

Photo    Pricing    View data sheet in Acrobat PDF format


SPECIFICATIONS

Typical response curves


               
 

Part number
Click for samples
Pins Dim A Dim B Dim C
DLFC9 9 1.35/34,29 2.25/57,15 0.67/17,02
DLFC15 15 1.65/41,91 2.25/57,15 0.67/17,02
DLFC25 25 2.16/54,86 2.25/57,15 0.67/17,02
Operating temperature range -40°C to +85°C
2 Electrical specifications at 25°C

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: June 08, 2009