![]()
RFS1317 Series
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|
||||||||
| RFS1317-273KL | 27 µH | 0.033 | 20.95 | 5.20 | 6.40 | 7.2 | 4.10 | 5.70 |
| RFS1317-333KL | 33 µH | 0.050 | 18.18 | 4.50 | 5.70 | 6.4 | 3.55 | 4.85 |
| RFS1317-473KL | 47 µH | 0.055 | 12.93 | 3.90 | 4.70 | 5.4 | 3.20 | 4.50 |
| RFS1317-683KL | 68 µH | 0.068 | 6.49 | 3.10 | 3.80 | 4.3 | 3.00 | 4.05 |
| RFS1317-823KL | 82 µH | 0.071 | 5.03 | 2.80 | 3.60 | 4.0 | 2.75 | 3.90 |
| RFS1317-104KL | 100 µH | 0.079 | 3.45 | 2.60 | 3.20 | 3.6 | 2.65 | 3.65 |
| RFS1317-124KL | 120 µH | 0.110 | 3.18 | 2.40 | 2.90 | 3.2 | 2.20 | 3.15 |
| RFS1317-154KL | 150 µH | 0.144 | 2.92 | 2.20 | 2.60 | 2.9 | 2.05 | 2.90 |
| RFS1317-184KL | 180 µH | 0.172 | 2.27 | 1.90 | 2.40 | 2.7 | 1.85 | 2.65 |
| RFS1317-224KL | 220 µH | 0.239 | 2.03 | 1.70 | 2.10 | 2.4 | 1.50 | 2.05 |
| RFS1317-274KL | 270 µH | 0.263 | 1.66 | 1.70 | 1.90 | 2.2 | 1.50 | 2.05 |
| RFS1317-334KL | 330 µH | 0.286 | 1.55 | 1.50 | 1.70 | 2.0 | 1.40 | 1.90 |
| RFS1317-394KL | 390 µH | 0.317 | 1.39 | 1.30 | 1.60 | 1.8 | 1.35 | 1.85 |
| RFS1317-474KL | 470 µH | 0.409 | 1.20 | 1.30 | 1.40 | 1.6 | 1.10 | 1.60 |
| RFS1317-564KL | 560 µH | 0.524 | 1.12 | 1.10 | 1.30 | 1.5 | 0.95 | 1.35 |
| RFS1317-684KL | 680 µH | 0.617 | 0.955 | 1.00 | 1.20 | 1.4 | 0.86 | 1.20 |
| RFS1317-824KL | 820 µH | 0.834 | 0.827 | 0.89 | 1.00 | 1.2 | 0.75 | 1.04 |
| RFS1317-105KL | 1.0 mH | 1.02 | 0.725 | 0.83 | 1.00 | 1.1 | 0.68 | 0.97 |
| RFS1317-125KL | 1.2 mH | 1.19 | 0.647 | 0.72 | 0.94 | 1.0 | 0.60 | 0.81 |
| RFS1317-155KL | 1.5 mH | 1.36 | 0.599 | 0.66 | 0.82 | 0.91 | 0.59 | 0.78 |
| RFS1317-185KL | 1.8 mH | 1.49 | 0.566 | 0.60 | 0.78 | 0.87 | 0.54 | 0.74 |
| RFS1317-225KL | 2.2 mH | 2.01 | 0.496 | 0.56 | 0.69 | 0.77 | 0.45 | 0.62 |
| RFS1317-275KL | 2.7 mH | 2.22 | 0.439 | 0.51 | 0.62 | 0.70 | 0.43 | 0.61 |
| RFS1317-335KL | 3.3 mH | 2.38 | 0.435 | 0.46 | 0.61 | 0.68 | 0.41 | 0.57 |
| RFS1317-395KL | 3.9 mH | 3.38 | 0.373 | 0.41 | 0.51 | 0.57 | 0.34 | 0.49 |
| RFS1317-475KL | 4.7 mH | 3.68 | 0.352 | 0.38 | 0.48 | 0.54 | 0.33 | 0.46 |
| RFS1317-565KL | 5.6 mH | 4.03 | 0.320 | 0.34 | 0.44 | 0.49 | 0.32 | 0.46 |
| RFS1317-685KL | 6.8 mH | 5.43 | 0.288 | 0.32 | 0.40 | 0.45 | 0.26 | 0.38 |
| RFS1317-825KL | 8.2 mH | 5.88 | 0.274 | 0.31 | 0.39 | 0.44 | 0.25 | 0.35 |
| RFS1317-106KL | 10 mH | 6.55 | 0.254 | 0.28 | 0.33 | 0.37 | 0.24 | 0.35 |
| 1 | When ordering, please specify termination code: e.g. RFS1317-106KL | |
| Termination: | L = RoHS compliant tin-silver over tin over copper over steel. Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| 2 | Inductance tested at 100 kHz, 0.1 Vrms; measured on an Agilent/HP 4263B LCR meter or equivalent. | |
| 3 | SRF measured using an Agilent/HP 4191A or equivalent. Details | |
| 4 | Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details | |
| 5 | Irms: Current that causes the specified temperature rise from 25°C ambient. Details | |
| 6 | Ambient temperature range: | –40°C to +85°C with Irms current. |
| 7 | Storage temperature range: | Component: –40°C to +85°C Packaging trays: –40°C to +80°C |
| 8 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||