Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Dual Inductor for
Class D output filters

  • Designed for low distortion and the best possible sound quality.
  • Shielded package contains both coils.
  • Very low magnetic coupling
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Ambient temperature range from −40°C to +125°C
  • RoHS-compliant. 260°C compatible. Tin-silver over copper terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click for samples
      Inductance2
±10% (µH)
DCR max3
(mOhms)
SRF typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
RA7231-AL_ L1 5.0 6.0 34 15.5 16.6 17.6 7.6 10.6
L2 5.0 6.0 34 15.5 16.6 17.6
1 When ordering, please specify packaging code: e.g. RA7231-ALD
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (150 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for each winding, measured at 100 kHz, 1.0 Vrms, 0 Adc using an Agilent/HP 4284A impedance analyzer.
3 DCR is for each winding, measured on a micro-ohmmeter at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using Agilent/HP 8753D network analyzer.
5 Isat: DC current (typical) at which the inductance drops the specified amount from its value without current.
6 Irms: Current applied to both windings at the same time that causes the specified temperature rise from 25°C ambient.
7 Ambient temperature range: –40°C to +125°C with (40°C rise) Irms
8 Storage temperature range: Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +165°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: January 03, 2017