Mag Amp Toroids
|
This product will
not be available in an RoHS-compliant version. Terminations contain lead. |
- Low cost saturable reactor coils for supplies operating from 20
kHz to over 100 kHz
- Higher efficiency than linear regulators, especially at higher
currents
- Available in 1 Amp and 5 Amp versions
- Custom versions with other current or volt-time ratings available
- Samples of all values available in Coilcraft Designer's Kit P206
Photo Pricing View data sheet in Acrobat PDF format
SPECIFICATIONS
Dimensions Schematic
Test circuit information
| 1 |
Ambient temperature range: |
–40°C to +85°C |
| 2 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 3 |
Electrical specifications at 25°C. |
| For additional information on Mag Amps, refer to
Magnetics Inc.
Bulletin SR-4 |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|