Power Factor
Controller Transformers
for ON Semi MC33261 and MC34261
| New RoHS part numbers are shown.
Lead was removed from terminations. The last character is now L to indicate RoHS compliance.
(View old data sheet.)
|
- Designed for use with ON Semiconductor MC33261 and MC34261 power
factor controllers
- Built using standard materials for lowest cost
- RoHS-compliant. Tin-silver over tin over
copper terminations
- Custom transformers available for specific combinations of
output power and input voltage
Photo
Pricing Materials declaration N2880-AL
N2881-AL
PDF data sheet
SPECIFICATIONS
Dimensions and schematics
 |
|
N2880-AL |
175 |
110/220
universal |
960/780 pins 2-51 |
0.100 pins 2-5
0.017 pins 12-7 |
500 |
|
N2881-AL |
80 |
110 |
350/290 pins 1-52 |
0.170 pins 1-5
0.019 pins 10-6 |
500 |
 |
 |
 |
 |
 |
 |
| 1 |
Tested at 15.75 kHz, 1 Vrms |
|
2 |
Tested
at 15.75 kHz, 0.2 Vrms |
| 3 |
Ambient temperature range: |
–40°C to +85°C |
| 4 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 5 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
| |
|
|