Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

Base/Gate Driver Transformers

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)
  • Lower cost than toroidal equivalents
  • Frequency range of 10 - 250 kHz and up
  • VDE, IEC, UL, CSA compliant
  • 3750 Vrms isolation between windings
  • Constructed with UL approved Class 130°C insulation system (UL File E83628)
  • RoHS-compliant. Tin-silver over tin over copper terminations.

Photo    Pricing    Materials declaration    PDF data sheet


Standard Version Specifications

Schematics     Dimensions


Part number
Click for samples
SD250-1L SD250-2L SD250-3L SD250-4L
Turns ratio ±3% (pri : sec) 1 : 1 1 : 1.5 1 : 1 : 1 1 : 1.5 : 1.5

Primary winding

Inductance (min)1 1.5 mH 1.5 mH 1.5 mH 1.5 mH
Leakage inductance (max)1 4.0 µH 4.0 µH 4.0 µH 4.0 µH
DCR 0.4 Ohms 0.4 Ohms 0.4 Ohms 0.4 Ohms
Volt-time product 375 V-µsec 375 V-µsec 375 V-µsec 375 V-µsec

Secondary winding(s)

Capacitance, pri to sec (max) 50 pF 50 pF 50 pF 50 pF
DCR, each section (max) 0.75 Ohms 2.5 Ohms 0.75 Ohms 2.5 Ohms
1 Measured at 1 Vrms, 15.75 kHz
2 Ambient temperature range: –40°C to +85°C
3 Storage temperature range: Component: –40°C to +85°C
Packaging: –55°C to +80°C
4 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: May 06, 2008