Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Through Hole RF Inductors

Vertical mount inductors
High L tunable 10 mm  VIEW 0.8 µH – 1143 µH
Product family: Slot Ten
High L tunable 7 mm  VIEW 0.1 µH – 275 µH
Product family: Slot Seven
Low L tunable 10 mm  VIEW 0.05 µH – 1.5 µH
Product family: 142/143/144
Low L tunable 7 mm  VIEW 0.04 µH – 0.54 µH
Product family: 146/150
Low L tunable 5 mm  VIEW 0.09 µH – 0.281 µH
Product family: 164/165
For Motorola MC2833  VIEW 0.075 µH – 8.1 µH
Product family: 164/165
 
Horizontal mount inductors
Low profile tunable   VIEW 0.035 µH – 0.71 µH
Product family: 148
Low profile fixed  VIEW 0.014 µH – 0.71 µH
Product family: 132
 
Tuning tools
Trituner™ and Slot Tuner  VIEW Tune hex or slotted cores
Product family: Trituner   Slot Tuner
 
Designer's Kits
Slot Ten      Slot Seven      148/132
142-150      164/165

 

 

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: September 22, 2016