Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Surface Mount Power Inductors

µH
A min
kHz
     
Shielded Inductors
High current, molded  VIEW 0.14 µH – 33 µH
Product families: XAL, XEL
High current, flat wire  VIEW 0.022 µH – 47 µH
Product families: CU8838, MLC, MVR, SER, SLC, SLR, MLC, SRT
Low DCR, molded  VIEW 0.12 µH – 220 µH
Product families: XFL, XPL
Low DCR  VIEW 0.8 µH – 10,000 µH
Product families: MSS, MOS
Ultrathin
≤ 1.2 mm    ≤ 1.1 mm    ≤ 1.0 mm
≤ 0.8 mm    ≤ 0.6 mm    ≤ 0.5 mm
Low profile  VIEW 0.3 µH – 10,000 µH
Product families: LPS
Molded alloy  VIEW 0.18 µH – 47 µH
Product families: EPL
Miniature  VIEW 0.018 µH – 33 µH
Product families: PFL
Power chip inductors  VIEW 0.75 µH – 1,000 µH
Product families: PS, FS
Toroid  VIEW 1.1 µH – 2,000 µH
Product families: SPT
High temperature  VIEW 0.82 µH – 1,000 µH
Product families: MSS(T)
 
High Temperature Shielded Inductors
AEC-Q200 qualified for up to
125°C or 85°C ambient

0.018 µH – 10,000 µH
Grade 1 (125°C)      Grade 3 (85°C)
 
Unshielded Inductors
High current  VIEW 0.12 µH – 1,500 µH
Product families: DO(H)
General purpose  VIEW 1 µH – 6,800 µH
Product families: DO, ME, SD
Low profile  VIEW 0.3 µH – 1,000 µH
Product families: LPO, DO
High temperature  VIEW 0.33 µH – 470 µH
Product families: DO(T)
 
High Temperature Unshielded Inductors
AEC-Q200 qualified for up to
85°C ambient

0.12 µH – 6,800 µH
Grade 3 (85°C)
 
Core + Winding Loss Calculator
Perform detailed core and DCR loss comparisons
 
DC-DC Inductor Finder
Calculate and find the best inductor for your switcher topology
 
IC / Inductor Matching Tool
Find the latest inductors for 1000s of IC reference designs
 
Visual Selection Guides
High current, low inductance parts
Higher inductance, lower current parts
  Selection chart with all SM power inductors
 
Designer's Kits
Speed your prototyping with handy kits that put every value in a product family at your fingertips.

 

 

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 28, 2017