Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Through-Hole Power Inductors

µH
A min
kHz
     
Shielded Inductors
Radial lead
6.8 µH – 10,000 µH
Product family: RFS
VIEW
High current flat wire
3.3 µH – 470 µH
Product families: AGP, VER
VIEW
Toroid
2 µH – 1,500 µH
Product families: DMT, HCT
VIEW
Unshielded Inductors
Small radial lead
0.91 µH – 18,000 µH
Product families: DC, DR, RFB, RFC
VIEW
Radial lead
1 µH – 1,000 µH
Product family: PCV
VIEW
 
High Temperature Inductors
  AEC-Q200 qualified for up to
85°C ambient

0.91 µH – 18,000 µH
Grade 3 (85°C)
 
DC-DC Inductor Finder
Calculate and find the best inductor for your switcher topology
 
IC / Inductor Matching Tool
Find the latest inductors for 1000s of IC reference designs
 
Comparison + Analysis Tool
Plot the specs, L vs I, and core losses of up to 6 inductors
kHz
A
 
Core + Winding Loss Calculator
Perform detailed core and DCR loss comparisons
 
More design tools
3D and 2D models
 
Designer's Kits
DC1012   PCH27 / PCH45
PCV-0 / PCV-2
 
 
 
 
 
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: January 11, 2017