Miniature 1:1 Flyback Transformers

  • Designed for Flyback, SEPIC, Zeta and other applications
           
           
Inductance 1 – 10 µH 0.39 – 10 µH          
Isolation 250 V 250 V          
Coupling 0.97 0.89 – 0.98          
               
   
   
Inductance 0.39 – 330 µH 0.33 – 330 µH 0.68 – 220 µH 0.56 – 1000 µH 4.7 – 220 µH 6.8 – 2000 µH  
Isolation 100 V 100 V 100 V 100 V 1500 V 100 V  
Coupling 0.89 – 0.99 0.94 – 0.99 0.95 – 0.99 0.93 – 0.99 0.97 – 0.99 > 0.99  
               
 
 
Inductance 2.7 – 1000 µH 2.2 – 220 µH 4.7 – 1000 µH 3.3 – 1000 µH 4.7 – 1000 µH 10 – 1000 µH 2.5 – 1000 µH
Isolation 200 V 200 V 500 V 500 V 500 V 500 V 500 V
Coupling 0.97 – 0.99 0.97 – 0.99 0.98 – 0.99 0.94 – 0.98 0.98 – 0.99 0.98 – 0.99 0.97 – 0.99
               

 

 

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: January 16, 2017