Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Flyback Transformers

If your selected chipset is not listed here, try our Flyback Transformer Selector to pick the best flyback transformer for your application.

For Akros
  AS1824/34  3.3 V, 13 W Digital Power PoE controller (POE13P-33)
    AS1824/34  5 V, 13 W Digital Power PoE controller (POE13P-50)
    AS1844/54  3.3 V, 30 W Digital Power PoE controller (POE300F-33)
    AS1844/54  5 V, 30 W Digital Power PoE controller (POE300F-50)
For Intersil
  ISL6401 family (IFLY0012L)
For Linear Technology
NEW!   LTC3108 Ultralow Voltage Step-Up Converter (LPR6235)
    LT3751 Capacitor Charger Controller (HA3994-AL)
    LT1725 Flyback Controller – 15 V output (A9967-AL)
    LT1725 Flyback Controller – 5 V output (C1048-AL)
NEW!   LT3573 Isolated Flyback Converter, 10 – 14 V in, 3.3 V out (GA3431-BL)
NEW!   LT3573 Isolated Flyback Converter, 10 – 14 V in, 5 V out (GA3430-BL)
NEW!   LT3573 Isolated Flyback Converter, 20 – 28 V in, 3.3 V out (GA3429-BL)
NEW!   LT3751 Capacitor Charger (500 V) (GA3459, GA3460)
    LT3751 Capacitor Charger (300 V) (DA2032, DA2033, DA2034)
For Maxim
    Off-Line LED Driver (GA3502-BL)
    MAX5941A PoE Interface/PWM Controller (C1099-AL)
    MAX5941A PoE Interface/PWM Controller (C1154-BL)
    MAX5941B PoE Interface/PWM Controller (GA3271-AL)
For Micrel
    MIC38C4x PWM Controller (U6939-C)
For Microchip Technology
    PIC16HV785 CMOS Microcontroller for AC LED applications (GA3172-AL)
For Microsemi
    UC3844 Current Mode Controller (HA3905-CL)
For National Semiconductor
    LM258x SIMPLE SWITCHER®
    LM5000 High Voltage Switch Mode Regulator (A0009-AL)
    LM5001 Switch Mode Regulator (FA2636-AL)
    LM5015 Two-Switch DC-DC Regulator (GA3372-AL)
    LM5020 PWM Controller (B0695-AL)
For ON Semiconductor
    NCP1027 Standby Power Supply (DA2077-AL)
    NCP101x Self-Supplied Monolithic Switcher (A9619-C, B0570-B)
    NCP1030 Power Converter (B0226-EL)
    NCP1200 PWM Current-Mode Controller (Y8844-AL, Y8848-AL, Z9007-BL, Z9260-AL)
    NCP1351 PWM Controller (GA0007-AL)
    NCP1606 PFC Controller (GA3366-BL)
    NCP5080 Photoflash Capacitor Charger (CJ5143-AL)
     
For STMicroelectronics
    PM8800 PoE Device Controller (FA2706-BL, FA2707-BL)
    STL3075, STL3085 (FA2469-AL, FA2470-AL)
     
For Texas Instruments
    TPS23750 (PMP929) – Isolated, Synchronous Flyback (C1173-AL, C1174-AL)
    TPS23750 (PMP717) – Isolated, Non-synchronous Flyback PoE/PD (C1453-AL)
    TPS23750 (PMP940) – Isolated, Synchronous Flyback (POE13F-12)
    UCC2809 Primary Side Controller (GA3136-BL)
NEW!   UCC28600 Green Mode Controller (HA4018-AL)
    TPS23753 PoE Interface (HA3801-AL – HA3803-AL)
    UCC28600 Green Mode Controller  (FA2443-AL)

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: March 18, 2010