![]() 1102 Silver Lake Road |
|
CRITICAL PRODUCTS |
||
|
Coilcraft Critical Products are developed for use in applications that require the highest degree of robustness and longevity. They are designed, manufactured and tested to ensure their suitability for life critical applications and for use in adverse environmental conditions. These parts are manufacture specifically for medical applications and for military and aerospace markets. |
||||
|
|
||||
|
High reliability components that Coilcraft designs and manufactures meet all the qualifications
of our standard parts, plus they are subjected to additional testing to ensure their robustness and their ability to perform in critical applications. |
|||
|
|
||||
|
|
||||
|
|
||||
Laboratory services facilities in North America and in Asia perform
comprehensive testing for electronic components. We provide a wide range of services to help you determine the reliability of the components you manufacture. |
||||
|
|
||||
|
|
||||
|
|
||||
|
Magnetics for extreme operating conditions Coilcraft parts routinely pass environmental tests for a temperature range of –40°C to +125°C ambient. Vibration testing is conducted per MIL STD 202 at 5 Gs. For applications requiring an extended temperature range (–55°C to +155°C ambient) or a greater level of shock and vibration endurance, these robust parts meet the rigors of these most demanding environments. |
||||
|
|