Inductors for Class-D Applications

Inductance
(µH)
Max
power
Isat
(A)
Irms
(A)
THD Part number
Click for details
Mtg Size (L × W × H)
Mouse over for image
Notes
10 68 W 7.1 6.0 <0.1% HA4158-EL SMT 11.84 × 10.75 × 10.65 Dual inductor, high temperature,
AEC-Q200 Grade 1
10 68 W 7.1 6.0 <0.1% JA4575-BL TH 11.84 × 10.75 × 9.91 Dual inductor, high temperature,
AEC-Q200 Grade 1
10 50 W 8.8 4.3 <0.1% GA3416-CL SMT 15.5 × 13.59 × 13.21 Dual inductor, high temperature,
AEC-Q200 Grade 1
10 100 W 9.4 9.0 UA8014-AL SMT 15.5 × 14.0 × 16.0 Dual Inductor
5.0 40 W 17.6 10.6 RA7231-AL SMT 15.5 × 14.0 × 16.0 Dual inductor, high temperature,
AEC-Q200 Grade 1
7 100 W 13.2 9.0 UA8013-AL SMT 15.5 × 14.0 × 16.0 Dual Inductor
7.0 54 9.0 MA5173-AE TH 28.6 × 12.3 × 28.6 Toroidal choke
10 45 8.2 MA5172-AE TH 28.6 × 12.3 × 28.6 Toroidal choke
20 36 7.2 ED0006-AL  TH 32.0 × 15.0 × 32.0 Toroidal choke
low pass filter
15 20 14.2 PA6331-AE TH 28.6 × 12.3 × 28.6 Toroidal choke

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: September 13, 2017