Bias / Broadband Inductors and Chokes

0 – 40 GHz Applications

Conical, surface mount  VIEW 0.22 µH – 8 µH
Product family: BCR

Conical, flying leads  VIEW 0.22 µH – 8 µH
Product family: BCL
 
1 – 800 MHz Applications

Bias injection choke  VIEW 165 µH
Product family: KA4909

 
0 – 6 GHz Applications
Broadband choke  VIEW 1.3 µH – 3.5 µH
Product family: 4310LC
 
Application Notes
  Mounting Conical Inductors
  Broadband Chokes for Bias T Applications
 
 
 
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: January 05, 2017