Coilcraft
offers a wide range of off-the-shelf products and custom engineered
solutions to meet the automotive industry’s need for high
reliability, high volume magnetics.We are one of the world’s largest makers of coils and transformers for RF, power, EMI and sensing applications. Our global technical support and engineering centers will help you select the best solution from our extensive catalog of standard parts or work with you to develop, prototype and qualify a custom design. Redundant manufacturing capabilities around the globe along with our well-tuned logistics capabilities assure you of a steady supply and quick response to changing market demand.
Download
our brochure on automotive electronics. |
| AEC-Q200 Grade 1 | AEC-Q200 Grade 3 | ||||||||
| -40°C to +125°C ambient | -40°C to +85°C ambient | ||||||||
| RF inductors | 0402CS | 1008CS | 1508/2508 | ||||||
| 0403HQ | 1206CS | ||||||||
| 0603CS | 0906/1606 | ||||||||
| 0805CS | 1812SMS | ||||||||
| 0805HQ | A0xT/B0xT | ||||||||
|
|
|||||||||
|
RFID transponder coils |
4312RV | ||||||||
| 4513TC | |||||||||
| 5315TC | |||||||||
|
|
|||||||||
| Power inductors | AGP2923 (+140°C) | 0402AF | DO1813H | LPO4812 | MSS1038 | MSS7341 | SER20xx | ||
| DO3316T | XAL1060 | 0603LS | DO3314 | LPS3010 | MSS1048 | MVR1251T | SER29xx | ||
| MSS1038T | XAL40xx | 0805LS | DO3316H | LPS3015 | MSS1246 | RFB0807 | SLC1175 | ||
| MSS1048T | XAL50xx | 1008LS | DO5010H | LPS4012 | MSS1260 | RFB0810 | SLC7530 | ||
| MSS1246T | XAL60xx | DC1012 | DO5040H | LPS4018 | MSS1278 | RFB1010 | XFL3010 | ||
| MSS1260T | XAL7020 | DO1605T | EPL3012 | LPS5030 | MSS5121 | RFS1317 | XFL3012 | ||
| MSS1278T | XAL7030 | DO1606T | EPL3015 | LPS6235 | MSS5131 | SER1052 | XPL2010 | ||
| MSS7341T | XAL7070 | DO1607B | LPO2506 | MLC12xx | MSS6122 | SER1360 | |||
| SER1412 | XFL4020 | DO1608C | LPO6610 | MLC15xx | MSS6132 | SER1590 | |||
| XAL1010 | |||||||||
|
|
|||||||||
| Coupled inductors | MSD1260T | MSD7342 | |||||||
| MSD1278T | |||||||||
|
|
|||||||||
| Class D inductors | HA4158 | ||||||||
| GA3416 | |||||||||
| JA4575 | |||||||||
|
|
|||||||||
| EMI filters | DLF | ||||||||