Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Shave your board height with our
ultra-thin Power Wafer® inductors


  Low profile, as thin as 1 mm

  Inductance values from 1 to 1000 µH

  Current ratings up to 2.3 Amps rms

  Footprints as small as 3.5 mm square

  Ask for free evaluation samples

 

LPO6610 LPO4812 LPO6013 DO3314 DO1605 DO1606
1.0 mm high
5.5 x 6.6 mm
1.2 - 330 µH
Up to 1.7 A
more
1.2 mm high
4.6 x 4.8 mm
1 - 220 µH
Up to 0.85 A
more
1.3 mm high
5.4 x 6.0 mm
1 - 1000 µH
Up to 1.5 A
more
1.4 mm high
3.5 x 3.5 mm
1 - 33 µH
Up to 1.7 A
more
1.8 mm high
4.2 x 5.5 mm
1 - 1000 µH
Up to 2.3 A
more
2.0 mm high
5.3 x 6.5 mm
1 - 1000 µH
Up to 2.3 A
more