Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Flyback Transformers for
Power over Ethernet

  • Developed for Powered Devices (PD) in IEEE 802.3af compliant PoE applications
  • Designed to operate in continuous mode
  • 36 – 72 V input with versions for 3 Watt, 7 Watt and 13 Watt output
  • Bias winding output: 12 V, 20 mA
  • 250 kHz switching frequency
  • 1500 Vrms winding to winding isolation
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations
  • Samples of parts in red are available in Coilcraft Designer's Kit C395

SPECIFICATIONS


Parts in red type are included in Coilcraft Designer's Kit C395

POE30P-33L_ 3 310 279.0 1.02 2.01 0.066 4.75 : 0.19 : 0.70 0.3 3.3 V, 0.91 A
POE30P-50L_ 3 310 279.0 1.02 2.01 0.118 4.50 : 0.28 : 0.70 0.3 5.0 V, 0.6 A
POE30P-12L_ 3 310 279.0 1.04 2.01 0.700 4.25 : 0.70 : 0.70 0.3 12 V, 0.25 A
POE70P-33L_ 7 155 139.5 0.414 0.822 0.036 4.00 : 0.19 : 0.667 0.65 3.3 V, 2.12 A
POE70P-50L_ 7 155 139.5 0.414 0.822 0.060 3.60 : 0.262 : 0.667 0.65 5.0 V, 1.4 A
POE70P-12L_ 7 155 139.5 0.414 0.822 0.343 3.25 : 0.667 : 0.667 0.65 12 V, 0.6 A
POE13P-33L_ 13 127 114.3 0.255 0.310 0.024 1.25 : 0.166 : 0.50 1.0 3.3 V, 4.0 A
POE13P-50L_ 13 127 114.3 0.222 0.348 0.039 0.950 : 0.25 : 0.50 1.0 5.0 V, 2.6 A
POE13P-12L_ 13 127 114.3 0.199 0.308 0.065 0.650 : 0.50 : 0.50 1.0 12 V, 1.08 A
POE13P-19L_ 13 127 114.3 0.290 0.355 0.066 0.800 : 0.567 : 0.50 1.0 19.5 V, 0.67 A
POE13P-24L_ 13 127 114.3 0.255 0.315 0.067 0.600 : 0.667 : 0.50 1.0 24 V, 0.54 A
1 When ordering, please specify packaging code: e.g. POE13P-12LD
Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape
POE30P (350 parts per full reel); POE70P (200 parts per full reel);
POE13P (175 parts per full reel)
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for the primary, measured at 250 kHz, 0.1 Vrms, 0 Adc
3 Ipk is the peak primary current drawn at minimum input voltage.
4 DCR for the secondary is per winding
5 Leakage inductance is measured between pins 3 and 4 with all other pins shorted.
6 Turns ratio is with the secondary windings connected in parallel.
7 Output of the secondary is with the windings connected in parallel. Bias winding output is 12 V, 20 mA.
8 Ambient temperature range: –40°C to +85°C
9 Storage temperature range: Component: –40°C to +85°C
T&R packaging: –40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011