For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
| Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 |
Q typ
@ 400 MHz 4 |
SRF typ (GHz) 5 | DCR max (mΩ) 6 | Irms (A) 7 |
|---|---|---|---|---|---|---|
| 0908SQ-14N_LC | 14.7 | 2,5 | 90 | 3.0 | 7.2 | 4.4 |

| Part number | A | B | C | D | E | F | Weight (mg) |
|---|---|---|---|---|---|---|---|
| 0806SQ-5N5 | 1,364 ±0,102 | 1,829 ±0,254 | 1,397 ±0,102 | 0,962 | 2,6 | 0,51 | 9.9 |
| 0806SQ-6N0 | 1,295 ±0,102 | 1,829 ±0,254 | 1,397 ±0,102 | 1,02 | 2,6 | 0,51 | 6.5 |
| 0806SQ-8N9 | 1,626 ±0,152 | 1,829 ±0,254 | 1,397 ±0,102 | 1,32 | 2,6 | 0,51 | 10.8 |
| 0806SQ-12N | 1,930 ±0,152 | 1,829 ±0,254 | 1,397 ±0,102 | 1,63 | 2,6 | 0,51 | 13.6 |
| 0806SQ-16N | 2,286 ±0,152 | 1,829 ±0,254 | 1,397 ±0,102 | 1,96 | 2,6 | 0,51 | 16.1 |
| 0806SQ-19N | 2,591 ±0,152 | 1,829 ±0,254 | 1,397 ±0,102 | 2,29 | 2,6 | 0,51 | 18.7 |
| 0807SQ-6N9 | 1,295 ±0,102 | 1,829 ±0,254 | 1,524 ±0,254 | 1,02 | 2,6 | 0,51 | 9.1 |
| 0807SQ-10N | 1,626 ±0,152 | 1,829 ±0,254 | 1,524 ±0,254 | 1,32 | 2,6 | 0,51 | 11.5 |
| 0807SQ-11N | 1,549 ±0,152 | 1,829 ±0,254 | 1,524 ±0,254 | 1,24 | 2,6 | 0,51 | 11.5 |
| 0807SQ-14N | 1,930 ±0,152 | 1,829 ±0,254 | 1,524 ±0,254 | 1,63 | 2,6 | 0,51 | 14.0 |
| 0807SQ-17N | 2,286 ±0,152 | 1,829 ±0,254 | 1,524 ±0,254 | 1,96 | 2,6 | 0,51 | 16.8 |
| 0807SQ-22N | 2,591 ±0,152 | 1,829 ±0,254 | 1,524 ±0,254 | 2,29 | 2,6 | 0,51 | 19.4 |
| 0908SQ-8N1 | 1,473 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 1,12 | 2,8 | 0,64 | 12.8 |
| 0908SQ-12N | 1,854 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 1,45 | 2,8 | 0,64 | 16.9 |
| 0908SQ-14N | 1,549 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 1,24 | 2,8 | 0,64 | 13.5 |
| 0908SQ-17N | 2,210 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 1,83 | 2,8 | 0,64 | 21.1 |
| 0908SQ-22N | 2,565 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 2,18 | 2,8 | 0,64 | 24.7 |
| 0908SQ-23N | 2,235 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 1,90 | 2,8 | 0,64 | 19.2 |
| 0908SQ-25N | 2,972 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 2,57 | 2,8 | 0,64 | 27.6 |
| 0908SQ-27N | 2,972 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 2,57 | 2,8 | 0,64 | 28.7 |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Part number | 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 0806SQ-5N5 | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,42 | 0,254 | |
| 0806SQ-6N0 | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,42 | 0,254 | |
| 0806SQ-8N9 | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,55 | 0,254 | |
| 0806SQ-12N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,52 | 0,254 | |
| 0806SQ-16N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,50 | 0,254 | |
| 0806SQ-19N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,55 | 0,254 | |
| 0807SQ-6N9 | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,60 | 0,254 | |
| 0807SQ-10N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,57 | 0,254 | |
| 0807SQ-11N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,55 | 0,254 | |
| 0807SQ-14N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,60 | 0,254 | |
| 0807SQ-17N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,68 | 0,254 | |
| 0807SQ-22N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,68 | 0,254 | |
| 0908SQ-8N1 | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 2,01 | 0,254 | |
| 0908SQ-12N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,96 | 0,254 | |
| 0908SQ-14N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,52 | 0,254 | |
| 0908SQ-17N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 2,01 | 0,254 | |
| 0908SQ-22N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,98 | 0,254 | |
| 0908SQ-23N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 1,98 | 0,254 | |
| 0908SQ-25N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 2,01 | 0,254 | |
| 0908SQ-27N | 2000 | 7500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 4 | 4 | 2 | 2,01 | 0,254 | |