For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
| Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 |
Q min
@ 7.9 MHz |
SRF min (MHz) 4 | DCR max (Ω) 5 | Irms (A) 6 | Color code 7 |
|---|---|---|---|---|---|---|---|
| 0805LS-102X_RC | 1.0 | 2,5 | 20 | 340 | 0.69 | 0.50 | Yellow |

| A max | B max | C max | D ref | E | F | G | H | I | J | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.09 | 0.075 | 0.063 | 0.02 | 0.05 | 0.02 | 0.04 | 0.07 | 0.04 | 0.03 | inches |
| 2,29 | 1,91 | 1,60 | 0,51 | 1,27 | 0,51 | 1,02 | 1,78 | 1,02 | 0,76 | mm |
Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,6 | 0,23 | |