Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0805HT (2012)

Low Profile Chip Inductors

RoHS compliant halogen free
Our 0805HT Series wirewound ceramic chip inductors have the lowest height of any of our 0805 inductors – only 0.035" high. They have exceptionally high Q for thier low height compared to non-wirewound inductors and have the very high self-resonant frequencies – up to 11.5 GHz.  
  • Our lowest profile 0805 chip inductors – only 0.035" high!
  • Inductance values from 1.8 nH to 500 nH (tolerances as low as 5%)
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for highest possible self resonance (up to 11,500 MHz)

Need parts for space, military or other critical applications?
See Coilcraft ST336RAF Series
Buy Now:
Count Unit price
1 $0.98
200 $0.78
500 $0.59
1000 $0.44
2000 $0.30
4000 $0.26
10000 $0.20

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C321 34 (10 of each) $70.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min 4 SRF min (MHz) 5 DCR max (Ω) 6 Irms (mA) 7 Color code 8
0805HT-1N8TJRC 1.8 @ 250 MHz 5 55 @ 1500 MHz 9400 0.030 800 Black
0805HT-2N0TJRC 2.0 @ 250 MHz 5 55 @ 1500 MHz 11500 0.018 800 Violet
0805HT-3N9TJRC 3.9 @ 250 MHz 5 50 @ 1000 MHz 6100 0.055 800 Brown
0805HT-4N3TJRC 4.3 @ 250 MHz 5 80 @ 1000 MHz 6364 0.030 800 White
0805HT-4N7TJRC 4.7 @ 250 MHz 5 50 @ 1000 MHz 5500 0.060 800 Red
0805HT-5N1TJRC 5.1 @ 250 MHz 5 45 @ 1000 MHz 6100 0.069 800 Blue
0805HT-5N6TJRC 5.6 @ 250 MHz 5 45 @ 1000 MHz 5800 0.091 800 Gray
0805HT-6N8TJRC 6.8 @ 250 MHz 5 50 @ 1000 MHz 4800 0.080 800 Orange
0805HT-7N5TJRC 7.5 @ 250 MHz 5 47 @ 1000 MHz 4600 0.082 800 Black
0805HT-8N2TJRC 8.2 @ 250 MHz 5 50 @ 1000 MHz 4800 0.080 800 Yellow
0805HT-9N1TJRC 9.1 @ 250 MHz 5 54 @ 1000 MHz 3900 0.11 800 Red
0805HT-10NT_RC 10 @ 250 MHz 2,5 55 @ 750 MHz 3300 0.080 800 Green
0805HT-12NT_RC 12 @ 250 MHz 2,5 55 @ 750 MHz 3800 0.10 800 Blue
0805HT-15NT_RC 15 @ 250 MHz 2,5 50 @ 500 MHz 2950 0.10 800 Violet
0805HT-18NT_RC 18 @ 250 MHz 2,5 50 @ 500 MHz 3100 0.13 800 Gray
0805HT-20NT_RC 20 @ 250 MHz 2,5 50 @ 500 MHz 2700 0.17 800 Yellow
0805HT-22NT_RC 22 @ 250 MHz 2,5 50 @ 500 MHz 2900 0.15 800 White
0805HT-27NT_RC 27 @ 250 MHz 2,5 50 @ 500 MHz 2450 0.19 700 Black
0805HT-33NT_RC 33 @ 250 MHz 2,5 55 @ 500 MHz 2350 0.19 600 Brown
0805HT-39NT_RC 39 @ 250 MHz 1,2,5 55 @ 500 MHz 2200 0.27 600 Red
0805HT-47NT_RC 47 @ 200 MHz 1,2,5 50 @ 500 MHz 2000 0.30 600 Orange
0805HT-56NT_RC 56 @ 200 MHz 1,2,5 50 @ 500 MHz 1850 0.39 500 Yellow
0805HT-68NT_RC 68 @ 200 MHz 1,2,5 50 @ 500 MHz 1500 0.40 500 Green
0805HT-82NT_RC 82 @ 150 MHz 1,2,5 50 @ 500 MHz 1500 0.44 500 Blue
0805HT-R10T_RC 100 @ 150 MHz 2,5 50 @ 500 MHz 1200 0.64 400 Violet
0805HT-R12T_RC 120 @ 150 MHz 2,5 40 @ 250 MHz 1150 0.68 300 Gray
0805HT-R15T_RC 150 @ 150 MHz 2,5 40 @ 250 MHz 1050 0.80 300 White
0805HT-R18T_RC 180 @ 150 MHz 2,5 40 @ 250 MHz 830 0.86 300 Black
0805HT-R22T_RC 220 @ 150 MHz 2,5 39 @ 150 MHz 820 1.3 200 Orange
0805HT-R27T_RC 270 @ 150 MHz 2,5 33 @ 150 MHz 790 1.4 200 Yellow
0805HT-R33T_RC 330 @ 150 MHz 2,5 32 @ 150 MHz 730 1.9 200 Green
0805HT-R39T_RC 390 @ 100 MHz 2,5 30 @ 150 MHz 675 2.8 200 Blue
0805HT-R47T_RC 470 @ 100 MHz 2,5 30 @ 150 MHz 610 3.1 200 Violet
0805HT-R50T_RC 500 @ 50.0 MHz 2,5 20 @ 50.0 MHz 585 3.2 200 Gray
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 0805HT-R15TGRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture and on an Agilent/HP 8753D with a Coilcraft SMD-D test fixture.
  5. SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  8. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.

Tolerance:

  • = 1%, = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
  • L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0805htd.gif

A max B max C max E F G H I J  
0.085 0.060 0.035 0.050 0.017 0.045 0.070 0.040 0.030 inches
2,16 1,52 0,89 1,27 0,43 1,14 1,78 1,02 0,76 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pl.gif

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 >1,07 0,23
*Special order

General specification

Core Material:
Ceramic
Weight:
6.0 – 6.9 mg
Packaging:
2000/7″ reel; 7500/13″ reel; Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 0.9 mm pocket depth
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series