Electrical specifications at 25°C.
| Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz |
Q min
@ 500 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Irms (A) 6 | Color code 7 | ||
|---|---|---|---|---|---|---|---|---|---|---|
| L typ | Q typ 3 | L typ | Q typ 3 | |||||||
| 0604HQ-2N6XJRC | 2.6 | 2.6 | 78 | 2.6 | 163 | 45 | 9.3 | 26.0 | 2.0 | Brown |

| A max | B max | C max | D ref | E | F | G | H | I | J | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.073 | 0.054 | 0.047 | 0.025 | 0.040 | 0.013 | 0.034 | 0.053 | 0.025 | 0.025 | inches |
| 1,85 | 1,37 | 1,19 | 0,64 | 1,02 | 0,33 | 0,86 | 1,35 | 0,63 | 0,63 | mm |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,2 | 0,23 | |