Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
|---|---|---|---|---|---|
| 0603PS-103KRC | 10 | 1.6 | 30.0 | 0.21 | 0.38 |

| A max | B max | C max | D | E | F | G | H | I | J | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.102 | 0.082 | 0.071 | 0.049 | 0.030 | 0.060 | 0.013 | 0.040 | 0.025 | 0.025 | inches |
| 2,59 | 2,08 | 1,80 | 1,24 | 0,76 | 1,52 | 0,33 | 1,02 | 0,64 | 0,64 | mm |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,8 | 0,23 | |