For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
| Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 |
Q min
@ 7.9 MHz |
SRF min (MHz) 4 | DCR max (Ω) 5 | Irms (A) 6 | Color code 7 |
|---|---|---|---|---|---|---|---|
| 0603LS-121X_RC | 120 | 2,5 | 12 | 1100 | 0.15 | 1.4 | Orange |

| A max |
B | C max |
D ref |
E | F | G | H | I | J | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.071 | See note |
0.044 | 0.015 | 0.030 | 0.013 | 0.034 | 0.040 | 0.025 | 0.025 | inches |
| 1,80 | 1,12 | 0,38 | 0,76 | 0,33 | 0,86 | 1,02 | 0,64 | 0,64 | mm |
| Part number | B dimension (in / mm) |
|---|---|
| 0603LS-47N | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-72N | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-101 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-121 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-151 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-181 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-241 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-271 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-331 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-391 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-471 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-561 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-681 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-781 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-821 | 0.040 ±0.004 / 1,016 ±0,102 |
| 0603LS-102 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-122 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-152 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-182 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-222 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-272 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-332 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-392 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-472 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-562 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-682 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-782 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-822 | 0.046 ±0.004 / 1,169 ±0,102 |
| 0603LS-103 | 0.046 ±0.004 / 1,169 ±0,102 |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,17 | 0,23 | |