Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0603CT-10N

0603CT-10NXJRW, 0603CT-10NXGRW

RoHS compliant halogen free
The 0603CT-10N ceramic core surface mount inductor from Coilcraft has an inductance of 10 nH, and is ideal for RF circuits, mobile devices, and wireless communication applications. The 0603CT Series of low-profile ceramic chip inductors has an Irms of 1300 mA and features a tolerance of 2.5 %. This part offers outstanding SRF performance.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.07
200 $0.86
500 $0.65
1000 $0.45
2000 $0.30
4000 $0.25
10000 $0.20

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C423 36 (10 of each) $95.00
C423-2 36 (10 of each) $115.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz SRF typ (GHz) 5 DCR max (Ω) 6 Irms (mA) 7
L typ Q typ 4 L typ Q typ 4
0603CT-10NX_RW 10 2,5 10 67 10.4 85 4.0 0.075 1300
Notes
  1. When ordering, specify tolerance, termination and packaging codes: 0603CT-56NXGRW
  2. Inductance measured at 250 MHz, 0.1 Vrms, 0 Adc using Coilcraft SMDA fixture in Agilent/HP 4287A impedance analyzer
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using Agilent/HP4291A with Agilent/HP 16193 test fixture.
  5. SRF measured using Agilent/HP 8722ES network analyzer and Coilcraft SMD -D test fixture
  6. DCR measured on Cambridge Technology micro-ohmmeter and Coilcraft CCF858 test fixture.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • G=2%, J=5%

Termination:

  • R = RoHS compliant. Matte Sn over Ni over Ag-Pt-glass frit terminations.
  • T = RoHS Sn/Ag/Cu (95.5/4.0/0.5) (Special order, added cost)
  • S = Not RoHS Sn/Pb (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0603ctd.gif

 
A max B max C max D ref E F G H  
0.064 0.033 0.024 0.013 0.030 0.025 0.025 0.040 inches
1,63 0,84 0,61 0,33 0,76 0,64 0,64 1,02 mm

Dimensions are before optional solder application. For maximum height and length
dimensions including solder, add 0.006 in / 0,152 mm.
For maximum width dimension including solder, add 0.0025 in / 0,0635 mm.

Tape and Reel specification

tapereel_pa-(8).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i-(9).gif
2000 178 100 13 14,4 8,4 8 4 4 2 NA 0,68

General specification

Core Material:
Ceramic
Weight:
1.4 – 2.3 mg
Packaging:
2000/7″reel; Paper tape: 8 mm wide, 0.68 mm thick, 4 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series