For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
| Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | SRF typ (GHz) 5 | DCR max (Ω) 6 | Irms (mA) 7 | ||
|---|---|---|---|---|---|---|---|---|---|
| L typ | Q typ 4 | L typ | Q typ 4 | ||||||
| 0603CT-10NX_RW | 10 | 2,5 | 10 | 67 | 10.4 | 85 | 4.0 | 0.075 | 1300 |

| A max | B max | C max | D ref | E | F | G | H | |
|---|---|---|---|---|---|---|---|---|
| 0.064 | 0.033 | 0.024 | 0.013 | 0.030 | 0.025 | 0.025 | 0.040 | inches |
| 1,63 | 0,84 | 0,61 | 0,33 | 0,76 | 0,64 | 0,64 | 1,02 | mm |
Dimensions are before optional solder application. For maximum height and length
dimensions including solder, add 0.006 in / 0,152 mm.
For maximum width dimension including solder, add 0.0025 in / 0,0635 mm.
.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | NA | 0,68 | |
.gif)